For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
XELO - Adjustable direction L shaped screw-in fitting
Bill of material
XELO NW 06 HL 7/16
DES
Identifier
XELO NW 06 HL 7/16
SER
Series
Light
PRES
Pressure
PN 315 bar
OD
Pipe diameter OD
8 mm
G1
Thread G1
UNF 7/16'' -20
G2
Thread G2
M 14 x 1.5
G3
Thread G3
M 14 x 1.5
I
Length I
10 mm
L4
Length L4
16 mm
L5
Length L5
19 mm
L7
Length L7
23.0 mm
SW
Width across flats SW
14 mm
S1
Width across flats S1
14 mm
OR
O-ring OR
8.92 x 1.83 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.